Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

MGP-AZ, Compact Guide Cylinder, Air Cushion

  • With Air Cushion.
  • 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing.
  • Compactness & Lightness
  • Bore size: 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm)
  • Strokes from 10 to 400mm (depending upon bore size)
  • Auto switches can be mounted on 2 surfaces.

Configure your product

 
Bearing Type
Bore Size
Port Thread Type
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order