Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

LVM10/100, 2/3 Port Solenoid Valve for Chemicals

  • Orifice diameter of LVM10: 1.4 mm.
  • Orifice diameter of LVM11/13: 1.5 mm.
  • Available with power-saving circuit.
  • 2 port N.C. or N.O. types; 3 port Universal type.
  • 2 models: Base mounted and Body ported.
  • Diaphragm choice of EPDM, FKM or Kalrez®.
  • Wetted part material: PEEK or PFA.

Configure your product

 
Symbol
Configuration
Rated Voltage
Wetted Part Material
Sub-plate Material, Port Size
Option
Electrical Entry