Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

LVC200-S, 3 Port High-Purity Chemical Valve, Air Operated, Integral Fitting Type

  • Orifice diameters: ø4.
  • Flow characteristics: 0.3 Cv.
  • Operating pressure: 0 to 0.5 MPa.
  • Fluid temperature: 0 to 100° C.
  • Ambient temperature: 0 to 60° C.