Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

LVA, High Purity Chemical Valve, Air Operated, Threaded Ports, Single Type

  • High purity chemical valve, single type
  • Threaded ports, air operated type
  • Operating pressure: 0.3 ~ 0.5 MPa
  • Fluid temperature: 0 to 100°C
  • Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1

Configure your product

 
Body Class
Valve Type
Port Size
Thread
Material
Option
Specification
Z