Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

KFG2

KFG2
Series KFG2 fittings can operate with ambient operating fluid temperatures of -65 to 260ºC (swivel elbow type -5 to 150ºC).  With their stainless steel 316 construction and unique non-rubber seal insert connection, these grease-free fittings offer high levels of corrosion resistance, and can be used with numerous piping materials including FEP, PFS, soft and regular nylon, polyurethane and polyoelfin.  Available in male elbow, male connector, male branch tee, straight union, union tee, bulkhead union, union elbow, swivel elbow and female connector options, the KFG2 fittings can accommodate tube sizes from 4mm to 16mm and 1/8" to 1/2" with port sized thread connections from R1/8 to R1/2 and 1/8NPT to 1/2NPT.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage