Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Step Motor Controller - JXCE1/91/P1/D1/L1/M1

  • EtherCAT®, PROFINET, EtherNet/IPTM, DeviceNet®, IO-Link and CC-Link compatible
  • STO sub-function available in IO-Link & EtherCAT® version
  • Compatible actuators: LEY/LEYG, LEFS/LEFB, LES/LESH, LER, LEL, LEP, LEH, LEM
  • Dual communication port IN/OUT (not for JXCL1. For JXCD1, transition wiring is possible using a branch connector)
  • Two types of operation command: step no. defined operation and numerical data defined operation.

Configure your product

 
Driver Type
Driver Mounting
Communication Plug Connector
Actuator type
Table Accuracy
Bore Size
Bearing Type
Motor Mounting Position
Motor Type
Motor size
Lead
Finger Option
Max. rotating torque (Nm)
Lead screw type (For LEPY, LEPS)
Stroke
Rotation Angle