Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Step Data Input Type Controller - JXC51/5H/61/6H

Broader control

  • Simple the setting & operation – Actuator data pre-set in the controller
  • Speed and ease your start-up – Restart from the last position with high performance type
  • Save money, time and labour – Simplified control systems.

And much more

  • Parallel Inputs/Outputs
  • Compatible encoders: absolute, incremental
  • JXC51/61 compatible actuators: LEY/LEYG, LEFS/LEFB, LES/LESH/LESYH, LEHF, LER
  • JXC5H/6H compatible actuators: LEFS#F, LEFS#G, LEKFS#G, LESYH#G, LEY#G & LEG.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Izaberite vrednosti iz padajućih lista i filtrirajte artikle koji sadrže te znakove u oznaci. Ovo nije tačna pretraga, molimo Vas da proverite "detalje o proizvodu" ili koristite funkciju "uporedi" za dodatne informacije o artiklu.

Pohranjene stavke mogu biti podložne promjenama bez prethodne najave.

Prikazivanje 1 do 2 od 2 stavki
Prikaz 10 | 20 | 50 | 100
Details

Libraries

Libraries

Looking for products typically on stock? Click here for standard stocked items.

JXC-
Parallel I/O Type
Driver Mounting
I/O Cable Length
Actuator type
Table Accuracy
Bore Size
Bearing Type
Motor Mounting Position
Motor Type
Lead
Finger Option
Motor size
Max. rotating torque (Nm)
Lead screw type (For LEPY, LEPS)
Stroke
Rotation Angle