Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

JSX

  • Direct Operated 2-Port Solenoid Valve
  • Applicable fluid: air, water, oil
  • Flow rate up to 25 l/min (water)
  • Orifice diameter: 1.6 to 7.1 mm
  • Port size: 1/8" to 3/8"
  • Body and coil material: stainless steel
  • Enclosure: IP67.

Kategorije