Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

IZN10-ES, Ionizer, Nozzle Type, Manifold

  • This product is being discontinued and will be replaced by IZN10E series.
  • Din rail mounting bracket.
  • Ionic balance ±15 V (±10 V with energy saving nozzle).
  • Compact: high voltage source integrated in the body.
  • 2 types of nozzle to adapt several applications.
  • Slim design.
  • Easy maintenance: possibility of cleaning electrode without losing the assembly angle.
  • External switch input function (2 inputs).
  • Dirt alarm in electrode.

Configure your product

 
Mounting Stations
Nozzle Type (extra option)
Port Size (extra option)