Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

IZH10, Handheld Electrostatic Meter

  • Rated charge amount range: ±20.0kV.
  • Minimum display unit: 0.1kV (±1.0 to ±20.0 kV)/0.01kV (0 to ±0.99 kV).
  • Compact & Lightweight: 85g.
  • Backlight for reading in the dark.

Configure your product

 
Option