Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

IZD10, Electrostatic Sensor

  • Potential measurement: ±20 kV (detected at a 50 mm distance), ±0.4 kV (detected at a 25 mm distance).
  • Analogue output: the measured electrostatic potential is converted into a 1 to 5 V output that can be used with the electrostatic monitor IZE11.
  • Small and easy to mount.

Configure your product

 
Potential Measurement