Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

General Purpose Pressure Switch, ISG

  • Applicable fluids: Non corrosive water/air/liquid/inert gas and fluids which do not corrode stainless steel 316 e.g. steam
  • Pressure ranges: from -100 kPa to 1.0 MPa
  • Repeatability: ±3%F.S.
  • Grommet type electrical entry
  • IP40 or IP44.