Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

ISA3-L, Digital Gap Checker, 3-Screen Display, IO-Link

  • Rated distance range: 0.01 to 0.30 mm.
  • Repeatability: 5 µm or less (ISA3-FL).
  • Output: IO-Link or 2 outputs NPN/PNP.
  • IP67.
  • Consumption flow rate: 5 l/min. or less (ISA3-FL).

Configure your product

Looking for other product variations? Click here for free configuration.

Izaberite vrednosti iz padajućih lista i filtrirajte artikle koji sadrže te znakove u oznaci. Ovo nije tačna pretraga, molimo Vas da proverite "detalje o proizvodu" ili koristite funkciju "uporedi" za dodatne informacije o artiklu.

Pohranjene stavke mogu biti podložne promjenama bez prethodne najave.

Prikazivanje ? do ? od ? stavki
Prikaz 10 | 20 | 50 | 100
Details
Vaša pretraga nije dala rezultate

Looking for products typically on stock? Click here for standard stocked items.

ISA3-GCL-1LB-L3
Rated Distance Range
Piping Specifications
Unit Specification
Stations
Cable Option
Bracket Option
Control Unit
2 Port Solenoid Valve Rated Voltage

Stations
1
Bracket Option
B (Bracket)
2 Port Solenoid Valve Rated Voltage
24 VDC
Unit Specification
w/Unit Conversion Function
Cable Option
L (Right Angle)
Piping Specifications
C (Supply Side: Rc 1/8, Detection Side: ø6 One-touch Fitting or ø4 One-touch Fitting in case of Rated Distance Range 0.01 to 0.03 mm)
Rated Distance Range
G (0.02 to 0.15 mm)
Control Unit
L3 (w/Control Unit, Supply Port: Left Side, With regulator, Round type pressure gauge, 0.2 MPa)
Weight
0.113 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version