Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

IS10/10M/10E

IS10/10M/10E
Following an extensive review of our popular Solid State IS1000 pressure switch, our R&D engineers have totally redesigned the product and have added even more performance improvements. Its replacement reed type pressure switch, our new Series IS10, is now around 11% shorter and 16% lighter than the previous model. As the pressure switch can be connected directly to modular F.R.L. units improved handling and mounting is ensured and with easier setting and a clearer visual display, operational performance is enhanced. Suitable for use with pressure ranges from 0.1 to 0.6 MPa, depending on your selected model, the new Series IS10 offers a service life of five million cycles and is both RoHS and CE compliant.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage