Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

IRV10/20, Vacuum Regulator

  • Standarized single piping.
  • Maximum flow rate is now more than twice the flow rate of the existing model: 140 l/min (ANR), 240 l/min (ANR).
  • 20% Mass reduction.
  • Integrated one-touch fitting is now standard.
  • Easy to attach/detach the pressure gauge or digital pressure switch due to attachment by clip.
  • 2 possible mounting orientations for the pressure gauge or digital pressure switch.
  • Multiple mounting angles.
  • Expanding mounting variations.

Configure your product

IRV-
Body Size
Single Sided Connections
Fittings
Connection Tubing O.D.
Bracket
Accessory
Panel Mounted Switch