Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

IP8100-X14, Electro-Pneumatic Positioner, Rotary type (ATEX)

  • Output current (4-20mADC) realizes remote position detection.
  • External scale plate is installed for easy reading of valve position.
  • The pressure gauge diameter is increased to large size for easy reading.
  • Interchangeable with IP6#00 series.
  • No resonance between 5 to 200Hz.
  • Improvement of the check valve realizes IP65 (IEC Pub.529).
  • More compact than IP6#00.
  • ATEX Explosion protection.

Configure your product

 
Pressure Gauge
Accessories
Lever
Compensation Spring
External Scale Plate
Option