Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

IP8000-X14, Electro-Pneumatic Positioner with Lever Type Feedback (ATEX)

  • The pressure gauge diameter is increased to large size for easy reading.
  • Interchangeable with IP6#00 series.
  • No resonance between 5 to 200Hz.
  • Improvement of the check valve realizes IP65 (IEC Pub.529).
  • More compact than IP6#00.
  • ATEX Explosion protection.