Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Speed Controllers, Speed Exhaust Controller, Compact, Inch size - JASV

  • Port Size: M3, M5, 10-32 UNF, 1/8
  • Applicable Tubing O.D.: Ø 1/8" to Ø 1/4"
  • Operating Pressure Range: 0.1 to 0.7 MPa.

Configure your product

 
Stud Position
Applicable Tubing O.D.
Port Size
Seal Method