Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

IL200, Lock-up Valve

  • Used if any air source or air supply piping line failure occurs in the air operated process control line
  • Three options: Single acting, Double acting, 3 Port
  • Double acting: Retains pressure at the operating area as emergency operation until the air source is recovered to its normal state
  • 3 Port: Changes the supply port if a trouble occurs
  • Port Size: 1/4
  • Options: High (-5 to 100 °C) / Low Temperature (-30 to 60 °C) / External parts cooper-free.