Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

HY(D)Q, Hygienic Design Cylinder, Basic Type

  • Hygienic design cylinder
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63
  • Strokes up to 100mm depending on bore size
  • New switch style allows cylinder surface to be wiped off easily
  • New lubricating construction significantly improves water resistance
  • Male or femal rod end

Configure your product

 
Built-in Magnet
Bore Size
Thread
Seal
Stroke
  []
Grease
Rod End
Auto Switch
Lead Wire or Prewired Connector
Number