Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Integrated Pilot Check Valve with Residual Pressure Release Valve, With Push–lock & Indicator, Horizontal – ASP-S

  • Port Size: M5, 10-32UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm
  • Operating Pressure Range: 0.1 to 0.7 MPa.

Configure your product

 
Applicable Tubing O.D.
Residual Pressure Release
Port Size
Seal Method