Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

High-Speed Pilot Operated Solenoid Valve - DXT1215

  • 3- or 5-port valve
  • Flow rate up to 346 l/min (ANR)
  • Power consumption: 1.5 W (with power-saving circuit)
  • Electrical entry: M8 connector.

Configure your product

 
Coil
Rated Voltage
Cable length
Light and Surge Voltage Suppressor
4A, 2B Port Size, Thread Piping
Thread Type
Made to Order