Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

HED

HED
Developed initially for use in wet etching, industrial plating and chemical metal polishing equipment, our new and extremely compact, Series HED Chemical Thermocon ensures precise temperature control in either acidic or alkali chemical liquid applications. Designed to either cool or heat a circulating fluid, this range of Peltier type heat exchangers directly control the temperature of the chemical fluid, at pressures up to 0.35MPa, and achieve a temperature control accuracy of ± 0.1ºC thanks to its Peltier element. Using a number of PFA moulded parts to help reduce metallic ion contamination, the Series HED is up to 50% smaller than comparable thermocons on the market and also is considerably lighter, from 6 – 15kgs, depending on the selected model. Available in a wide range of power supply voltages; 180 to 242VAC, 50/60Hz, this new compact heat exchanger range offers cooling capacities of 300W, 500W and 750W and heating capacities of 600W, 1000W and 1800W depending on the selected model. Series HED is environmentally friendly and is fully compliant to RoHS, CE, UL and eti accreditations.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage