Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

HRLE Series

Use one instead of two, now available for outdoors

Does your laser application need to control two different fluid channels, in unpleasant environments while dealing with space issues?

If your answer is affirmative, HRLE is your solution. Our compact dual channel thermo-chiller is capable of controlling two different channels by using one single chiller offering precise temperature stability. Furthermore, HRLE is also a space- & energy-saving, suitable for outdoor installation. Plain and simple, it is an all-in-one device.

With SMC’s Compact Dual/Basic Thermo-Chiller for Lasers you will:

  • Ease your cooling – 2 fluid channels can be controlled by one single thermo-chiller, thus having reduced footprint & wiring
  • Use it outdoors – Water splash-resistant. IPX4 compliant
  • Cut your costs – Reduced power consumption, only one refrigerator, fan and pump. No heater required.

Does this product suit your needs?

Visit our online product catalogue to obtain all you need for building your solution: 3D model, CAD file, operation manual and much more

HRLE related information

See for yourself how you can use “One instead of two, now available for outdoors”

Oops. If you want to see our video, you need to consent to the use of cookies. Simply click on the cookies setting and enjoy our Expertise in action.