Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

EX510-S, SI Unit

  • SI units with a maximum of 16 output points.
  • Three mounting types.
  • The SI unit is also available pre-assembled with some of SMCs most popular valve series: SY, SYJ, VQZ.
  • This saves the user from assembling the SI unit, valves and wiring to the manifold.
  • Integrated short circuit protection.
  • Additional output cables are available so that unused points on the SI unit can be utilised effectively.