Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

EX500, Input Unit

  • Connector type: M8 and M12.
  • Number of inputs: 16.
  • Supply current: Max. 1.3 A/Unit.
  • Internal current consumption: 200 mA or less (when the input signal is ON).
  • Enclosure: IP67.

Configure your product

 
Connector Type