Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VHS*0_, 3 Port Hand Valve, European

  • This product is being discontinued and will be replaced by New VHS series.
  • Fluid: air
  • Operating pressure range: 0.1 to 1.0MPa
  • Effective area range mm 2 (Cv):
    1(P) to 2(A) 21 - 93 (1.18 - 5.22);
    2A to 3(R) 35 - 105 (1.97 - 5.90)
  • Ambient & fluid temperature: -5 to 60° C
  • Required switching force: 7.5kgf (at 1.0MPa)

Configure your product

 
Flow
Port Size
Coating Colour