Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Speed Controllers, General Purpose, One-touch Fitting, With Push-lock, Elbow for M3 - AS12*1F-A-X790

  • Port Size: M3
  • Applicable Tubing O.D.: Ø 2 to Ø 6 mm and Ø 1/8" to Ø 5/32"
  • Operating Pressure Range: 0.1 to 1 MPa.