Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Speed Controllers, General Purpose, One-touch Fitting, With Push-lock & Indicator, Elbow - AS*2*1FS

  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 2 to Ø 16 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

AS21FS--
Clean Series
Body Size
Type
Control Type
Indicator Direction
Thread
Port Size
Width Across Flats
Tubing
Seal
Made to Order