Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

EIL100, Booster Relay, European

  • For piping distance between instrumentation and operational area is long or when operational area has large capacity
  • Can help accelerate actuation speed considerably
  • Port Sizes: 1/4, 3/8
  • Air Consumption: 3 l/min or less
  • Options: High Temperature (-5 to 100 °C) / Low Temperature (-30 to 60 °C) / Cooper-free.