Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

EAV2000/3000/4000/5000 Series, Soft Start-up Valve, European

  • Operating pressure range: 0.2 - 1MPa
  • Coil rated voltage: 12, 24VDC;
    100, 110 to 120, 200, 220VAC
  • Allowable voltage fluctuation: -15% to +10%
    of rated voltage
  • Ambient & fluid temperature: 0 to 60°C
  • Electrical entry: grommet, type D DIN connector,
    type Y DIN connector

Configure your product

 
Size
Port Size
Option
Voltage
Lead Wire
Surge Suppressor
Manual Override
Q