Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Pressure Relief 3-Port Valve with Locking Holes, Double Action - 25A-VHS-D

  • Compatible with battery manufacturing
  • Modular design with body style consistent with FRL units
  • Flow rate up to 14098 l/min
  • Energy saving: zero air bleeding while switching the handle
  • Safety measure: prevention of accidents caused by inadvertent air supply problems (OSHA standard compliant)
  • With built-in silencer for EXH port as an option.

Configure your product

 
Body Size
Thread Type
Port Size
Mounting
Silencer
Handle Colour
Handle Material
Flow Direction
Unit