Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

D-Y7P-588, Solid State Switch, Direct Mounting, Grommet, In-line, ATEX category 3

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 80mA.
  • Applicable Actuator Series: MGQ, MVGQ, MGP, CXS, MY1B, MY1C, MY1M, CY1R, MY1H, ML2B, MGF, CY1H, RSH.