Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

D-P74, Reed Switch, Tie-rod Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: Relay/PLC.
  • Power voltage: 100VAC/24V DC.
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CKP1, CLKP2.

Configure your product

 
Lead Wire Length