Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

D-F9G/F9H, Normally Closed Solid State Switch, Direct Mounting, Grommet

  • This product is being discontinued and will be replaced by D-M9xE series. Update details here.
  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 80mA.

Configure your product

 
Model
Lead Wire Length