Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

D-B59W, Reed Switch, Band Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: Relay/PLC.
  • Power voltage: 24V DC.
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CDM2, CDBM2, CDVM3/5, CDLM2, CDG1, MGG, CDLG1, CDA1, CDBA1, CDV3, CDVS, CDLA, CDL1, CE2, CNA, MGC, MLGC, RHC, REC.