
Nije registrovan. Molim kontaktirajte sales@smc.rs
Katalog proizvoda
This product is being discontinued and will be replaced by C96-C (ø32-ø100) series.
With the expansion of our Series C(P)96 ISO range, we can now offer our customers even greater flexibility and cylinder performance. Now available in a non rotating rod type (CP96K(W)/C96K(W)), these cylinders offer great precision and deliver non-rotating accuracy of ±0.5º or ±0.3º in Ø32 to Ø63 or Ø80 and Ø100 bore size respectively. Also, we have introduced a smooth cylinder type, with reduced piston sliding resistance (C96Y) which is particularly suitable for transfer applications requiring smooth movements at low pressure. For applications in explosive atmospheres, the C(P)96 range is now available in an ATEX compliant version (55-C(P)96 which meets ATEX category zone 2, or category zone 3 when fitted with an auto-switch). With a growing range of "made to order" options available as standard and a choice of rod boot materials, there has never been a better time to check out our Series C(P)96 cylinder range.
The C95 is ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions and wear band, the C95 utilizes a "floating" cushion seal design that greatly improves operation. SMC's exclusive "figure 8" seal insures long cycle life.
Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping, and lubrication optional.
Removed due to no functionality enabled detected