Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

CY1S, Magnetically Coupled Rodless Cylinder, Slide Bearing

  • This product is being discontinued and will be replaced by CY1S-Z series.
  • Slider style: slide bearing
  • Bore sizes: 6, 10, 15, 20, 25, 32, & 40 (mm)
  • Strokes from 50mm through 1000mm
  • Available with high or low magnetic holding force
  • Available with shock absorbers

Configure your product

 
Bore Size
Magnetic Holding Force
Stroke
  []
Adjuster