Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

CVQM

CVQM
Our new Series CVQM guide rod cylinder - which is fully interchangeable with our popular CQ2 cylinder range - has been specially developed for pushing and clamping applications, where strong lateral load resistance and high non rotational accuracy is required. With its fully integrated solenoid valve it offers great space saving benefits, fast response speeds and installation costs are kept to a minimum as there is no need for traditional piping connections between the cylinder and valve. Available in bore sizes of 32,40,50, 63mm, these double acting air cylinders can be fitted with an auto switch on any one of the three available sides and operate between minimum and maximum pressure ranges of 0,15 - 0,7 Mpa.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage