Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

CVQM (ø40 to ø63), Compact Cylinder with Solenoid Valve, Guide Rod Type

  • Guide rod configuration with improved lateral load resistance
  • Non-rotating accuracy: ±0.1°
  • Bore Size: 32, 40, 50, 63 mm
  • Standard stroke: 5 to 100 mm
  • Mounting pitch is interchangeable with the CQ2 series.

Configure your product

 
Bore Size
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number
Rated voltage
Electrical Entry
Surge Voltage Suppressor
Manual Override
Piping
Port Thread