Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

CP96N(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod w/Lock

  • Bore sizes (mm): 32, 40, 50, 63, 80, 100.
  • Maximum stroke 2000 mm.
  • Auto switch capable.

Configure your product

 
Magnet
Mounting
Bore Size
Stroke
  []
Rod Boot
Rod
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number