Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Circulating Fluid Temperature Controller, Energy Saving Type, Compact Type, Air-cooled - HRSH090

  • Cooling capacity: 9.5 kW
  • Temperature stability: ±0.1 °C
  • Set temperature range: 5 to 40 °C
  • Triple inverter
  • With heating function and self-diagnosis.

Configure your product

 
Thread
Power Supply
Option