Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

CM2-Z

CM2-Z
We are proud to introduce our Series CM2-Z round air cylinder. This new model delivers improved assembly time and reduced maintenance costs thanks to the auto-switch position, which can be altered by the loosening of just one screw. The addition of a transparent auto switch bracket provides improved visibility of the status of the switch and the Series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). With a wide range of mounting brackets available, the CM2-Z also delivers greater mounting flexibility, making it ideal for use in applications such as pick and place, positioning and clamping.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage