Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Clean Room - 11-LEFS

  • Body size: 16, 25, 32 and 40 mm
  • Stroke: 50 to 1000 mm
  • Acceleration: up to 3000 mm/s²
  • Speed: up to 500 mm/s
  • Step and servo motor types
  • Encoder: incremental.

Configure your product

 
Accuracy
Size
Motor Type
Lead Screw
Stroke
Motor Option
Vacuum port
Positioning Pin Hole          
Actuator Cable
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector