Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

CLA2, Fine Lock Cylinder, Double Acting, Single Rod

  • Fine lock cylinder
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Strokes up to 1500 mm.

Configure your product

 
Magnet
Mounting
Tube Material
Bore Size
Thread Type
Stroke
  []
Rod Boot
Cushion
Lock Operation
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order