Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

CK-Z

CK-Z
At SMC we are tightening our hold on the clamp cylinder market with the launch of our CK1-Z series. This updated series features improved speed adjustments and optimised tube lengths, reinforcing our investment in research and development to meet our customers' commercial needs. Either end features a built-in, easily adjusted speed controller delivering both labour and space savings. Shorter in length, other user friendly features include a simple to adjust, flexible air cushion, as well as magnetic field resistant auto-switches mountable from three directions and an optional auto switch mounting rod. Piping flexibility is achieved through the ports located on three surfaces. The CK1-Z Series is ideal for clamping operations in locations that have standard or strong magnetic fields, and in the automotive manufacturing sector.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage