Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

CA2-Z

CA2-Z
We are proud to reveal our latest tie rod air cylinder, the CA2-Z Series which promises to provide our customers with a competitive edge. The rod and head covers have been re-designed so the CA2-Z is up to 15% lighter than its predecessor. Further performance improvements have been achieved thanks to the introduction of a three turn adjustment range to the cushion valve, delivering easier control, smoother operation at the stroke end and labour cost savings for setting the cylinder speed. It comes with a variety of mounting brackets, as well as compact or magnetic field resistant auto switches that can be mounted on 4 tie-rods. In addition to the broad range of standard designs, there are a number of made to order options, making the CA2-Z ideal across a broad range of industries.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage