Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C96Y(D), ISO 15552 Cylinder, Smooth Cylinder, Double Acting, Single Rod

  • Double acting, Smooth Cylinder, single rod
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard stroke up to 500mm, maximum stroke 1000mm
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Bore Size
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number