Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C96N(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod w/Lock

  • Locking unit can be ordered separately
  • Lock can be manually operated
  • Separate construction of lock unit and cylinder
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Maximum stroke 1900 mm
  • Auto switch capable.