Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)QS, Compact Cylinder, Double Acting, Single Rod

  • Standard double acting single rod
  • Bore sizes: 12, 16, 20, 25 (mm)
  • Strokes from 5mm through 300mm depending upon bore size
  • Mounts: through hole/both ends tapped, foot, front or rear flanges, double clevis
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Magnet
Mounting
Bore Size
Lube-retainer
Stroke
  []
Option
Auto Switch
Lead Wire or Prewired Connector
Number